2.2 64-Pin 9x9mm VGQFN (8QW)

Note:
  1. These pins are specific to the MOSFET gate driver module.
  2. The pin is connected to a device interconnect.
  3. The pin has no electrical connection to the device but is recommended to be connected to VSS in the PCB design to improve thermal dissipation.
Table 2-2. dsPIC33CDVXXXMC506/dsPIC33CDVXXXMC106 Complete Pin Functions
PinFunctionPinFunction

1

LSA

35

RP56/ASDA1/SCK2/RC8

2

LSB

36

RP57/ASCL1/SDI2/RC9

3

LSC

37

RP72/SDO2/PCI19/RD8

4

VBOOT

38

VSS

5

HVSS

39

VDD

6

VREG

40

PGD3/RP37/RB5

7

HVDD

41

PGC3/RP38/RB6

8

CAP2

42

AN2/RP39/RB7

9

CAP1

43

PGD1/AN10/RP40/SCL1/RB8

10

N/C(1)

44

PGC1/AN11/RP41/SDA1/RB9

11

MCLR

45

RP52/RC4

12

VSS

46

N/C

13

ANN0/RP77/RD13

47

RP53/RC5

14

AN12/RP48/RC0

48

N/C

15

OA1OUT/AN0/CMP1A/IBIAS0/RA0

49

RP58/RC10

16

OA1IN-/AN16/RA1

50

N/C

17

OA1IN+/AN9/RA2

51

RP59/RC11

18

DACOUT/AN3/CMP1C/RA3

52

VDD

19

OA3OUT/AN4/IBIAS3/RA4

53

N/C(1)

20

AVdd

54

N/C(1)

21

AVSS

55

WAKE

22

OA3IN-/AN13/CMP1B/ISRC0/RP49/RC1

56

PHA

23

OA3IN+/AN14/ISRC1/RP50/RC2

57

HSA

24

AN19/IBIAS1/RP54/RC6

58

VBA

25

VDD

59

PHB

26

VSS

60

HSB

27

AN15/CMP2A/IBIAS2/RP51/RC3

61

VBB

28

OSCI/CLKI/AN5/RP32/RB0

62

PHC

29

OSCO/CLKO/AN6/RP33/RB1

63

HSC

30

AN18/ISRC3/RP74/RD10

64

VBC

31

AN7/ISRC2/RP55/RC7

65

VSS(2)

32

OA2OUT/AN1/CMP1D/CMP2D/RP34/INT0/RB2

66

HVSS(2)

33

PGD2/OA2IN-/AN8/RP35/RB3

67

N/C(3)

34

PGC2/OA2IN+/AN17/RP36/RB4
Legend: RPn represents remappable pins for the Peripheral Pin Select (PPS) function.
Note:
  1. Pin is connected to a device interconnect.
  2. Pin is connected to a device exposed pad.
  3. Pin has no electrical connection to the device but is recommended to be connected to VSS/HVSS in the PCB design to improve thermal dissipation.