15.8.1 Control
Name: | CTRL |
Offset: | 0x00 |
Reset: | 0x00 |
Property: | Write-Protected |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
BKUPCLK | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit 4 – BKUPCLK Backup Clock Select
This bit is set by hardware when a clock failure is detected.
Value | Description |
---|---|
0 | The GCLK_MAIN clock is selected for the main clock. |
1 | The OSC8M backup clock is selected for the main clock. |