29.8.2 Control B

Name: CTRLB
Offset: 0x01
Reset: 0x00
Property: 

Bit 76543210 
       STARTxSTARTx 
Access R/WR/W 
Reset 00 

Bits 1,0 – STARTx Comparator x Start Comparison

Writing a '0' to this field has no effect.

Writing a '1' to STARTx starts a single-shot comparison on COMPx if both the Single-Shot and Enable bits in the Comparator x Control Register are '1' (COMPCTRLx.SINGLE and COMPCTRLx.ENABLE). If comparator x is not implemented, or if it is not enabled in single-shot mode, Writing a '1' has no effect.

This bit always reads as zero.