29.8.9 Status C
STATUSC is a copy of STATUSA (see STATUSA register), with the additional feature of automatically starting single-shot comparisons. A read of STATUSC will start a comparison on all comparators currently configured for single-shot operation. The read will stall the bus until all enabled comparators are ready. If a comparator is already busy with a comparison, the read will stall until the current comparison is compete, and a new comparison will not be started.
Name: | STATUSC |
Offset: | 0x0A |
Reset: | 0x00 |
Property: | – |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
WSTATE0[1:0] | STATEx | STATEx | |||||||
Access | R | R | R | R | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 5:4 – WSTATE0[1:0] Window 0 Current State
These bits show the current state of the signal if the window 0 mode is enabled.
Value | Name | Description |
---|---|---|
0x0 | ABOVE | Signal is above window |
0x1 | INSIDE | Signal is inside window |
0x2 | BELOW | Signal is below window |
0x3 | Reserved |
Bits 1,0 – STATEx Comparator x Current State
This bit shows the current state of the output signal from COMPx. STATEx is valid only when STATUSB.READYx is one.