These bits determine the number of GCLK_WDT
clocks in the offset from the start of the watchdog time-out period to when the Early
Warning interrupt is generated. These bits are loaded from NVM User Row at start-up.
Refer to NVM User Row Mapping for more details.
| Value | Description |
|---|
| 0x0 |
8 clock cycles |
| 0x1 |
16 clock cycles |
| 0x2 |
32 clock cycles |
| 0x3 |
64 clock cycles |
| 0x4 |
128 clock cycles |
| 0x5 |
256 clocks cycles |
| 0x6 |
512 clocks cycles |
| 0x7 |
1024 clock cycles |
| 0x8 |
2048 clock cycles |
| 0x9 |
4096 clock cycles |
| 0xA |
8192 clock cycles |
| 0xB |
16384 clock cycles |
| 0xC-0xF |
Reserved |