15.5.7 Register Access Protection

Registers with write-access can be optionally write-protected by the Peripheral Access Controller (PAC), except for the following:

  • Interrupt Flag register (INTFLAG).
  • Reset Cause register (RCAUSE).
Note: Optional write-protection is indicated by the "PAC Write-Protection" property in the register description.

Write-protection does not apply for accesses through an external debugger. Refer to PAC – Peripheral Access Controller for details.