33.9.2.1 Digital Clock Characteristics

The following table describes the characteristics for the oscillator when a digital clock is applied on the XIN32 pin.

Table 33-29. Digital Clock Characteristics (1)
Symbol Parameter Conditions Min. Typ. Max. Units
fCPXIN32 XIN32 clock frequency - - 32.768 - kHz
DCxin XIN32 clock duty cycle - - 50 - %
Note:
  1. These values are based on simulation and not covered by the test or characterization.