33.7.4 Digital-to-Analog Converter (DAC) Characteristics

Table 33-16. Operating Conditions
SymbolParameterConditionsMin.Typ.Max.Units
VDDANAAnalog supply voltage-1.62-3.63V
AVREFExternal reference voltage-1.0-VDDANA-0.6V
INT1V--1-V
VDDANA--VDDANA-V
Linear output voltage range-0.05-VDDANA-0.05V
Minimum resistive load-5--
Maximum capacitance load---100pF
IDDDC supply current (1)Voltage pump disabled-160378μA
Note:
  1. These values are based on characterization and are not covered by test limits in production.
Table 33-17. Clock and Timing
SymbolParameterConditionsMin.Typ.Max.Units
Conversion rate

Cload=100pF

Rload > 5 kΩ

Normal mode--350ksps
For ΔDATA= ±1--1000
tSTARTUPStartup timeVDDNA > 2.6V--2.85μs
VDDNA < 2.6V--10μs
Note: These values are based on simulation and are not covered by test limits in production or characterization.
Table 33-18. Accuracy Characteristics (Device Variant A)
SymbolParameterConditions (1)Min.Typ.Max.Units
RESInput resolution---10Bits
INLIntegral non-linearityVREF = Ext 1.0VVDD = 1.6V0.751.12.0LSB
VDD = 3.6V0.61.22.5
VREF = VDDANAVDD = 1.6V1.42.23.5
VDD = 3.6V0.91.41.5
VREF = INT1VVDD = 1.6V0.751.32.5
VDD = 3.6V0.81.21.5
DNLDifferential non-linearityVREF = Ext 1.0VVDD = 1.6V±0.9±1.2±2.0LSB
VDD = 3.6V±0.9±1.1±1.5
VREF = VDDANAVDD = 1.6V±1.1±1.7±3.0
VDD = 3.6V±1.0±1.1±1.6
VREF = INT1VVDD = 1.6V±1.1±1.4±2.5
VDD = 3.6V±1.0±1.5±1.8
GEGain errorExt. VREF±1.0±5±10mV
OEOffset errorExt. VREF±2±3±8mV
Note:
  1. All values are measured using a conversion rate of 35 ksps.
Table 33-19. Accuracy Characteristics (Device Variant B)
SymbolParameterConditions (1)Min.Typ.Max.Units
RESInput resolution --10Bits
INL Integral non-linearityVREF = Ext 1.0VVDD = 1.6V0.751.12LSB
VDD = 3.6V0.61.22.5
VREF = VDDANAVDD = 1.6V1.42.23.5
VDD = 3.6V0.91.41.5
VREF = INT1VVDD = 1.6V0.751.33.1
VDD = 3.6V0.81.22.7
DNL Differential non-linearityVREF = Ext 1.0VVDD = 1.6V ±0.9 ±1.2 ±2.0LSB
VDD = 3.6V ±0.9 ±1.1 ±1.5
VREF = VDDANAVDD = 1.6V ±1.1 +-1.7 ±3.0
VDD = 3.6V ±1.0 ±1.1 ±1.6
VREF = INT1VVDD = 1.6V ±1.1 ±1.5±3.0
VDD = 3.6V ±1.0 ±1.5 ±2,9
GE Gain errorExt. VREF ±1.0±5±12mV
OE Offset errorExt. VREF ±2 ±3 ±8mV
Note:
  1. All values measured using a conversion rate of 35 ksps.