33.9.3 Digital-Frequency Locked Loop (DFLL48M) Characteristics

Table 33-31. DFLL48M Characteristics - Closed Loop Mode(1)
SymbolParameterConditionsMin.Typ.Max.Units
fOUTAverage Output frequencyfREF = XOSC32K 32.768 kHz474849MHz
fREFReference frequency-0.73232.76835.1kHz
JitterPeriod jitterfREF = XOSC32K 32.768 kHz--0.84ns
IDFLLPower consumption on VDDINfREF = XOSC32K 32.768 kHz-292-μA
tLOCKLock timefREF = XOSC32K 32.768 kHz
 DFLLVAL.COARSE =
 DFLL48M COARSE CAL
DFLLVAL.FINE = 512
DFLLCTRL.BPLCKC = 1
DFLLCTRL.QLDIS = 0
DFLLCTRL.CCDIS = 1
DFLLMUL.FSTEP = 10100200500μs
Quick lock disabled, 
Chill cycle disabled,
CSTEP = 3,FSTEP = 1, 
fREF = XOSC32K 32.768 kHz-600-

Note: 1. Refer to the revision C/revision B errata pertaining to the DFLL48M.

2. All parts are tested in production to be able to use the DFLL as main CPU clock whether in DFLL closed-loop mode with an external OSC reference or in DFLL closed-loop mode using the internal OSC8M (only applicable for revision C).