32.10.3.1 BOD33

Figure 32-3. BOD33 Hysteresis OFF
Figure 32-4. BOD33 Hysteresis ON
Table 32-19. BOD33 LEVEL Value
SymbolBOD33.LEVELConditionsMin.Typ.Max.Units
VBOD+6Hysteresis ON-1.7151.745V
7-1.7501.779
39-2.842.92
48-3.23.3
VBOD-
orVBOD6Hysteresis ON
or 
Hysteresis OFF1.621.641.67
71.641.6751.71
392.722.772.81
483.03.073.2
Note: Refer to NVM User Row Mapping for the BOD33 in the Memories chapter for the BOD33 default value settings.
Table 32-20. BOD33 Characteristics
SymbolParameterConditionsMin.Typ.Max.Units
Step size, between
 adjacent values in
 BOD33.LEVEL-34-mV
VHYSTVBOD+ - VBOD-Hysteresis ON35-170mV
tDETDetection timeTime with
VDDANA < VTH
necessary to generate a
reset signal-0.9 (1)-μs
tSTARTUPStartup time-2.2 (1)-μs
IIdleBOD33Current consumption in Active/Idle ModeContinuous mode25°C2548μA
-40 to 85°C-50
Sampling mode25°C0.0340.21
-40 to 85°C-1.62
ISbyBOD33Current Consumption in Standby modeSampling mode25°C0.1320.38μA
-40 to 85°C-1
Note:
  1. These values are based on simulation. These values are not covered by test limits in production or characterization.