5.1.4 Reset Control
AVR and PIC32CM MCUs feature a Reset Controller that manages device resets, returns the MCU to a known initial state, and allows software to identify the source of the reset. Both controllers support multiple reset sources, including Power-on Reset (POR), Brown-out Detection (BOD), external reset pin, Watchdog Timer (WDT) reset, and software-initiated reset. They also provide status registers for software to determine the cause of the last reset, supporting robust system recovery and diagnostics. Table 5-6 shows a comparison of features between AVR and PIC32CM.
| Feature | AVR® Reset Controller (RSTCTRL) | PIC32CM Reset Controller (RSTC/PM) |
|---|---|---|
| Integration | Stand-alone RSTCTRL peripheral |
Differs per device family: Stand-alone RSTCTRL peripheral or integrated into the Power Manager (PM) peripheral
|
| Power Reset Sources |
Power-on Reset (POR) Brown-out Detector (BOD) |
POR BOD |
| User Reset Sources |
External Reset Watchdog Timer Software Reset UPDI Reset |
External Reset Watchdog Timer Software Reset System Reset Request CPU Lockup Reset |
| Reset Status Register | Supported | Supported |