5 Product Identification System

Table 5-1. Product Number Legend (using placeholders for each character in a product number)
XX-XXXX-XXX-XXXX-xxMxxxxxxxXX
Product FamilySupply VoltageOutputOperating TemperatureStability OptionsEnable/Disable OptionsLoadDuty CycleFrequencyPackaging
Crystal OscillatorA: +5.0 VdcA: LVCMOSJ: –20/70°CS: ±100 ppmA: Enable HighA: 15 pFN: StandardIn MHzTR: Tape and Reel
E: +3.3 VdcE: –40/85°CK: ±50 ppmA: 40/60%<blank>: Cut Tape (non-Tape and Reel quantities)
H: +2.5 VdcF: –40/105°CF: ±25 ppm_SNPB: Tin Lead Solder Dipped
J: +1.8 Vdc
Table 5-2. Product Number Example 1: VC-860A-EAE-KAAN-25M0000000TR
VC-860A-EAE-KAAN-25M0000000TR
Crystal Oscillator Product Family+3.3 Vdc Supply VoltageLVCMOS Output–40/85°C Operating Temperature±50 ppm Stability OptionEnable High Enable/Disable Option15 pF LoadStandard Duty Cycle25.0000000 MHzTape and Reel Packaging
Table 5-3. Product Number Example 2: VC-860A-EAE-KAAN-25M0000000
VC-860A-EAE-KAAN-25M0000000TR
Crystal Oscillator Product Family+3.3 Vdc Supply VoltageLVCMOS Output–40/85°C Operating Temperature±50 ppm Stability OptionEnable High Enable/Disable Option15 pF LoadStandard Duty Cycle25.0000000 MHzCut Tape Packaging
Table 5-4. Product Number Example 3: VC-860A-EAE-KAAN-25M0000000_SNPB
VC-860A-EAE-KAAN-25M0000000TR
Crystal Oscillator Product Family+3.3 Vdc Supply VoltageLVCMOS Output–40/85°C Operating Temperature±50 ppm Stability OptionEnable High Enable/Disable Option15 pF LoadStandard Duty Cycle25.0000000 MHzTin Lead Solder Dipped Packaging