2 Reflow Profile
| Symbol | Min. | Max. | Units | Conditions |
|---|---|---|---|---|
| Ts(1) | 150 | 200 | °C | Pb-Free |
| Ts(2) | 100 | 150 | °C | _SNPB Option |
| ts(1) | 60 | 180 | Sec | Pb-Free |
| ts(2) | 60 | 120 | Sec | _SNPB Option |
| tl(1) | 60 | 150 | Sec | Pb-Free |
| tl(2) | 60 | 150 | Sec | _SNPB Option |
| Tp(1) | 245 | 260 | °C | Pb-Free |
| Tp(2) | 225 | 240 | °C | _SNPB Option |
The VC-860A is qualified to meet the JEDEC standard for Pb-free assembly. The temperatures and time intervals listed are based on the Pb-Free small body requirements. The VC-860A device is hermetically sealed, so an aqueous wash is not an issue.