20.12.3 TxCLK

Timer Clock Source Selection Register
Name: TxCLK
Offset: 0x0291,0x0297

Bit 76543210 
    CS[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 4:0 – CS[4:0] Timer Clock Source Selection

Table 20-4. Timer Clock Sources
CS Clock Source
Timer1 Timer3
11111-10001 Reserved
10000 CLC4_OUT
01111 CLC3_OUT
01110 CLC2_OUT
01101 CLC1_OUT
01100 TMR3_overflow Reserved
01011 Reserved TMR1_overflow
01010 TMR0_overflow
01001 EXTOSC
01000 SOSC
00111 MFINTOSC (32 kHz)
00110 MFINTOSC (500 kHz)
00101 SFINTOSC (1 MHz)
00100 LFINTOSC
00011 HFINTOSC
00010 FOSC
00001 FOSC/4
00000 Pin selected by T1CKIPPS Pin selected by T3CKIPPS
Reset States: 
POR/BOR = 00000
All Other Resets = uuuuu