23.5.2 CCPxCAP
| Name: | CCPxCAP |
| Offset: | 0x038F,0x0393 |
Capture Trigger Input Selection Register
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CTS[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 3:0 – CTS[3:0] Capture Trigger Input Selection
| CTS Value | Source |
|---|---|
1111-0111 | Reserved |
0110 | CLC4_OUT |
0101 | CLC3_OUT |
0100 | CLC2_OUT |
0011 | CLC1_OUT |
0010 | IOC Interrupt |
0001 | C1_OUT |
0000 | Pin selected by CCPxPPS |