2.1.3 ATOMIC_RESTORESTATE
This is a possible parameter for ATOMIC_BLOCK. When used, it will cause the ATOMIC_BLOCK to restore the previous state of the SREG register, saved before the Global Interrupt Status flag bit was disabled. The net effect of this is to make the ATOMIC_BLOCK's contents guaranteed atomic, without changing the state of the Global Interrupt Status flag when execution of the block completes.