2.3.3 ISR_NAKED
ISR is created with no prologue or epilogue code. The user code is responsible for preservation of the machine state including the SREG register, as well as placing a reti() at the end of the interrupt routine.
Use this attribute in the attributes parameter of the ISR macro.