4.190.46 size_t fread
size_t fread(void *__ptr, size_t __size, size_t __nmemb, FILE *__stream)
Read nmemb objects, size bytes each, from stream, to the buffer pointed to by ptr.
Returns the number of objects successfully read, i. e. nmemb unless an input error occured or end-of-file was encountered. feof() and ferror() must be used to distinguish between these two conditions.