4.23.5 static __inline__ uint8_t _crc8_ccitt_update
static __inline__ uint8_t _crc8_ccitt_update(uint8_t __crc, uint8_t __data)
Optimized CRC-8-CCITT calculation.
Polynomial: x^8 + x^2 + x + 1 (0xE0)
For use with simple CRC-8 Initial value: 0x0
For use with CRC-8-ROHC Initial value: 0xff Reference: http://tools.ietf.org/html/rfc3095#section-5.9.1
For use with CRC-8-ATM/ITU Initial value: 0xff Final XOR value: 0x55 Reference: http://www.itu.int/rec/T-REC-I.432.1-199902-I/en
The C equivalent has been originally written by Dave Hylands. Assembly code is based on _crc_ibutton_update optimization.
The following is the equivalent functionality written in C.