2.1.1 _BV
_BV(bit)
Converts a bit number into a byte value.
Note: 
The bit shift is performed by the compiler which then inserts the result into the code. Thus, there is no run-time overhead when using _BV().
_BV(bit)
Converts a bit number into a byte value.
The bit shift is performed by the compiler which then inserts the result into the code. Thus, there is no run-time overhead when using _BV().
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.