2.6.12 UINT64_MAX
largest value an uint64_t can hold.
largest value an uint64_t can hold.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.