2.1.3 void sleep_cpu
void sleep_cpu(void)
Put the device into sleep mode. The SE bit must be set beforehand, and it is recommended to clear it afterwards.
void sleep_cpu(void)
Put the device into sleep mode. The SE bit must be set beforehand, and it is recommended to clear it afterwards.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.