2.3.23 const char * strrchr_P
const char * strrchr_P(const char *, int __val)
The strrchr_P() function returns a pointer to the last occurrence of the character val in the flash string s.
Remember:
The strrchr_P() function returns a pointer to the matched character or NULL if the character is not found.