2.4.7 int_fast64_t
fastest signed int with at least 64 bits. 
        Note: 
This type is not available when the compiler option -mint8 is in effect.
This type is not available when the compiler option -mint8 is in effect.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.