3.3.3.1 PLC Transmission Circuit
In the main transmission branch, the transmission stage adapts the output signal with the filtering blocks controlled by the ASO signals. It also provides a DC component and provides protection for received disturbances (see Figure 3-10).
CAUTION: Before starting to transmit, make sure that the
12V power supply is applied and stable to avoid damaging the driver. So, the DC Input
Connector must be connected and the shunt JP1 must be installed on J5.
Note: The LED D4 (TX Main), connected to ASI0
of the PL460 (not in Figure 3-10), lights up with
every message transmitted on the main branch.
In the auxiliary transmission branch, the transmission stage adapts the EMIT signals and amplifies them. In the PL460-EK board (see Figure 3-11) it is composed of:
- Driver: It adapts the EMIT signals to either control the amplifier or to be filtered by the next stage
- Amplifier: A Class-D amplifier generating a square waveform from 0 to 12V
- Bias and protection: It provides a DC component and provides protection from received disturbances
Note: The LED D11 (TX Aux) lights up with
every message transmitted on the auxiliary branch.