3.2.2.1 Connectors
The PL460-EK board includes the following connectors:
- PLC Connector, J1.
Table 3-1. PLC Connector, J1 Pin Signal Name Description 1 + Positive Voltage / PLC+ Signal 2 - Negative Voltage / PLC- Signal - Xplained PRO Extension Header,
J2.
Table 3-2. Xplained PRO Extension Header, J2 Pin Name Signal Name Description 1 ID XPL_ID Not connected 2 GND GND Ground 3 ADC+ Supply Monitor Supply Monitor 4 ADC- — Not connected 5 GPIO1 — Not connected 6 GPIO2 — Not connected 7 PWM+ XPL_NRST1 PL460 reset (NRST) pin input 8 PWM- XPL_ENABLE PL460 enable (ENABLE) pin input 9 IRQ/GPIO XPL_EXTIN PL460 External Interrupt (EXTIN) pin output 10 GPIO XPL_NTHW0 Thermal Monitor 11 SDA XPL_STBY2 PL460 Standby input 12 SCL XPL_TXEN PL460 TX Enable 13 RXD — Not connected 14 TXD XPL_VZC Zero-crossing detector circuit input/output3 15 SS XPL_CS Client select for SPI 16 MOSI XPL_MOSI Host Out Client In line of serial peripheral interface 17 MISO XPL_MISO Host In Client Out line of serial peripheral interface 18 SCK XPL_SCK Clock for serial peripheral interface 19 GND GND Ground 20 VCC 3V3 Power for extension board Note:- The XPL_NRST signal must be connected to a GPIO in the host controller with an internal pull-down default reset configuration.
- The XPL_STBY signal must be connected to GND when not using the Sleep mode functionality. When using it, the XPL_STBY signal must be connected to a GPIO in the host controller with an internal pull-down default reset configuration.
- See Zero-Crossing Detector Circuit for more information.
- Xplained PRO Power Header, J3.
Table 3-3. Xplained PRO Power Header, J3 Pin Name Signal Name Description 1 VEXT_P5V0 — Not connected 2 GND GND Ground 3 VCC_P5V0 — Not connected 4 Target VTG 3V3 Not connected - DC Input Connector, J4.
Table 3-4. DC Input Connector, J4 Pin Signal Name Description 1 DC_IN DC Input voltage (15V) 2 GND Ground 3 — —