3.2.2.3 Test Points
Some test points (probes and pads) were placed on the PL460-EK board for the verification of the
main signals.
| Reference | Function | Reference | Function |
|---|---|---|---|
| TP4 | PLC RX signal | TP15 | 3V3 |
| TP13 | 12V | TP17 | GND |
| TP14 | GND | — | — |
| Reference | Function | Reference | Function |
|---|---|---|---|
| TP1 | PLC+ | TP8 | N0 Channel MOSFET |
| TP2 | PLC Signal | TP9 | Pin TXRX1 |
| TP3 | PLC- | TP11 | VDC |
| TP5 | PLC RX signal | TP12 | Input Power DC Jack |
| TP6 | Pin Zero-Crossing | TP16 | 3V3 |
| TP7 | P0 Channel MOSFET | — | — |