3.4.1 Xplained Pro Extension Header

All Xplained Pro kits have one or more dual row, 20-pin, 100 mil extension header. Xplained Pro extensions have their female counterparts. All pins are not always connected. All connected pins follow the defined pinout description provided in the Table 3-2.

The extension headers can be used to connect a variety of Xplained Pro extensions to Xplained Pro MCU boards or to access the pins of the target MCU on Xplained Pro MCU boards directly.

The PL460-EK is a client companion board for the PIC32CXMT family of EK/DBs, SAM4CMx-DB family, SAME70-Xplained boards, and others. All these boards include an Xplained Pro (host) connector, and PL460 includes a Xplained Pro connector (client). Refer to the Host Platforms With Xplained Pro Connector section with the analysis of system interfacing with the required Xplained Pro host platforms.

Figure 3-20. Xplained Pro Extension Header

Refer to the Table 3-2 for additional information.