6.1 Host Platforms With Xplained Pro Connector
Following table provides the host platforms that can be used with the Xplained Pro connector.
| Xplained Pro | Client | Host (fixed conf. in existing platforms) | |||||
|---|---|---|---|---|---|---|---|
| Spec. | PL460-EK | SAME70 Xplained | SAM4CMx-DB1 | PIC32CXMTG-EK | PIC32CXMTC-DB | PIC32CXMTSH-DB | ATSAMD20-XPRO |
| 1[ID] | NC | EDBG | NC/TP | NC | NC/TP | NC/TP | EDBG |
| 2[GND] | GND | GND | GND | GND | GND | GND | GND |
| 3[ADC+] | Supply Monitor | PC31 | NC/TP | PB1 | PA30 | PA30 | PB00 |
| 4[ADC-] | TXEN | PA19 | NC/TP | PA31 | PB1 | PB1 | PB01 |
| 5[GPIO1] | NRST | PB3 | NC/TP | PA28 | PA20 | PA18 | PB06 |
| 6[GPIO2] | ENABLE | PB2 | NC/TP | PA3 | PA3 | PA20 | PB07 |
| 7[PWM+] | NC | PA0 | PB0 | PD15 | PD15 | PD3 | PB02 |
| 8[PWM-] | NC | PC30 | PB13 | PD19 | PD3 | PD16 | PB03 |
| 9[IRQ/GPIO] | EXTIN | PD28 | PB3 | PA2 | PB25 | PA3 | PB04 |
| 10[GPIO] | NTHW0 | PC17 | PB2 | PB15 | PB15 | PA2 | PB05 |
| 11[SDA] | NC | PA3 | PA24 | PA0 | PC21 | PA16 | PA08 |
| 12[SCL] | NC | PA4 | PA25 | PA1 | PC20 | PA17 | PA09 |
| 13[RXD] | STBY | PB0 | PB5 | PD12 | PA17 | PA13 | PB09 |
| 14[TXD] | VZC | PB1 | PB4 | PD13 | PA16 | PA12 | PB08 |
| 15[SS] | CS | PD25 | PA23 | PA21 | PC6 | PA11 | PA05 |
| 16[MOSI] | MOSI | PD21 | PA7 | PA24 | PC9 | PA8 | PA06 |
| 17[MISO] | MISO | PD20 | PA6 | PA23 | PC8 | PA9 | PA04 |
| 18[SCK] | SCK | PD22 | PA8 | PA22 | PC7 | PA10 | PA07 |
| 19[GND] | GND | GND | GND | GND | GND | GND | GND |
| 20[VCC] | VCC | VCC | VCC | VCC | VCC | VCC | VCC |
Notes:
- See Host Platforms That Require Modifications to be Connected to the Xplained Pro Connector to implement the necessary changes in the SAM4CMS-DB or SAM4CMP-DB to have the correct communication.