3.4 Data Transfer from External Memory to DAC
Data stored in the external memory can be seamlessly transferred to DAC using DMA and SPI. The SPI can be configured to operate at an appropriate frequency (about 1 MHz) and in mode 0 (active high clock, active to idle clock edge, input data sampled at the end). The DMA setup configurations are listed in Table 3-4.
| DMA3 Setup | ||
|---|---|---|
| SSA | Source Address | &SPI1RXB |
| SSZ | Source Size | 256 (1 page data from external memory) |
| SMR | Source Memory Region | SFR |
| SMODE | Source Address Mode | SPTR remains unchanged |
| DSA | Destination Address | &DAC1DATL |
| DSZ | Destination Size | 1 |
| DMODE | Destination Address Mode | DPTR remains unchanged |
| SIRQEN | Start Trigger Enable | Yes |
| SIRQ | Start Trigger | TMR0 (sampling timer) |
| SSTP | Source Counter Reload Stop | Yes - SIRQEN is cleared when source counter reloads |
| DSTP | Destination Counter Reload Stop | No - SIRQEN not cleared |
| AIRQEN | Abort Trigger Enable | No (stops when DCNT reloads) |
| AIRQ | Abort Trigger | N/A |
How It Works:
- Before starting the DMA transfer,
ensure the microcontroller and external memory are ready to receive and transmit
data. To prepare the PIC18F57Q43 microcontroller
and SST26VF064B Flash module on Flash 2 Click Board™, the following steps are
required (refer to Hardware Setup Using Curiosity Nano Evaluation
Kit for hardware connection between the microcontroller and the
Flash module):
- Pull the
chip selectline low and send theReadcommand to the Flash module. - Send the read address (the address to read from the external memory) to the Flash module.
- Set SPI to operate in Receive-only mode in PIC18F57Q43. This allows the device to receive bursts of data without sending any data in return.
- Pull the
- Set SPI transmit counter to 256. This immediately kicks off the SPI. Enable SIRQEN to kick off DMA at the next timer overflow. The DMA and SPI transmit stop when SPI transmit counter depletes to zero (and coincidentally SCNT reloads, clearing SIRQEN). The address pointer in the external memory module is incremented automatically. Repeat this step to read as many pages of stored audio data.
- To close out the read operation,
restore SPI to Full-duplex mode and release the
chip selectline.
Important: In
Receive-only mode, SPI operations are suspended when the RXFIFO becomes full. In
this application, the SPI operation resumes only when RXFIFO is read by the DMA (at
the next TMR0 overflow event). This enables the playback and the data transfer rate
from external memory to match the sampling rate.