3.2 Data Transfer from Ping-Pong Buffers to External Memory
Data stored in the ping-pong buffers by the ADC can be seamlessly transferred to external memory
using DMA and SPI. SPI can be configured to operate at an appropriate frequency (about 1
MHz) and in mode 0 (active-high clock, active to idle clock edge, input data sampled at
the end). The DMA setup configurations are listed in Table 3-2.
| DMA4 Setup | ||
|---|---|---|
| SSA | Source Address | Beginning of ping buffer OR pong buffer (reconfigured in software) |
| SSZ | Source Size | 256 (1 bank for ping buffer OR pong buffer) |
| SMR | Source Memory Region | GPR |
| SMODE | Source Address Mode | SPTR is incremented |
| DSA | Destination Address | &SPI1TXB |
| DSZ | Destination Size | 1 |
| DMODE | Destination Address Mode | DPTR remains unchanged |
| SIRQEN | Start Trigger Enable | Yes |
| SIRQ | Start Trigger | SPI1TX (SPI1 TX FIFO is not full) |
| SSTP | Source Counter Reload Stop | Yes - SIRQEN is cleared when source counter reloads |
| DSTP | Destination Counter Reload Stop | No - SIRQEN not cleared |
| AIRQEN | Abort Trigger Enable | No (stops when DCNT reloads) |
| AIRQ | Abort Trigger | N/A |
How It Works:
- Before starting the DMA transfer,
ensure that the microcontroller and the external memory are ready to transmit
and receive data. To prepare the PIC18F57Q43
microcontroller and SST26VF064B Flash module on Flash 2 Click Board™, the
following steps are required (refer to Hardware Setup Using Curiosity Nano Evaluation
Kit for
hardware connection between the microcontroller and the Flash module):
- Send the
write enablecommand to the Flash module. - Pull the
chip selectline low and send thePage Programcommand to the Flash module. - Send the write address (the address to write to in the external memory) to the Flash module.
- Set SPI to operate in Transmit-only mode in PIC18F57Q43. This allows the device to send bursts of data without waiting for any data in return.
- Set SPI transmit counter to 256.
- Send the
- Set SSA to the beginning of the ping buffer (or pong buffer, whichever is appropriate).
- Enable the DMA and SIRQEN. This will kick off DMA transfers until the SPI transmit counter becomes zero. At the same time, the SCNT reloads and SIRQEN is cleared by the hardware, preventing further transfers.
- After the entire ping (or pong)
buffer is transferred out through SPI, the write operation can be closed by
following these steps:
- Reset SPI to operate in Full-duplex mode.
- Update the next source register to pong (or ping). This ensures the SSA is loaded with the correct buffer address for the next transaction.
- Release the
chip selectline. - Update write address location and number of pages written in the metadata.
- Wait for another buffer full signal in software to transfer another buffer.