3.2.9 End Externally Timed Programming
This command is required to terminate the programming sequence after a Begin
Externally Timed Programming command is given. If no programming command is in progress
or if the programming cycle is internally timed, this command will execute as a No
Operation (NOP) (see Figure 3-14).