1 Features

  • The SAMA7G54D2GN4‑I/L9B includes:
    • Arm Cortex-A7 processor-based SAMA7G54 MPU
    • CPU frequency up to 1 GHz, junction temperature range: –40°C to +105°C
    • 2-Gbit DDR3L SDRAM memory
  • On-Board Power Management Unit (MCP16502TAB-E/S8B)
  • 4-Gbit NAND Flash Memory
  • 64-Mbit Serial Quad I/O Flash Memory (SST26VF064BEUIT-104I/MF) with Embedded EUI-48™ and EUI-64™ MAC Addresses
  • MEMS Oscillators and Crystal for clock generation
  • Up to 113 I/Os
  • Up to Four Tamper Pins
  • Two High-Speed USB Devices and Three High-Speed USB Hosts sharing three On-Chip Transceivers
  • Shutdown and Reset Control Pins
  • Independent Power Supplies available for SD Cards, Octal SPI Memory, Camera Sensor and Backup depending on voltage domains
  • Operational Conditions:
    • Main operating voltage: 3.3V to 5.5V ± 5%
    • Module ambient temperature range (TA) range: –40°C to +85°C
  • Package:
    • 38x30 mm, 190-Pin, 0.65 mm Pad Pitch Module, solderable manually for prototyping