14 Ordering Information

Ordering Code(1)SiP Device RevisionDDR3L Memory Configuration NAND Memory Configuration PackageCarrier TypeModule Ambient Temperature Range(2)
SAMA7G54D2GN4‑I/L9BA12 Gbits4 Gbits190-pin 38x30 mm moduleTray-40°C to +85°C
Note:
  1. For details on ordering codes, see Product Identification System.
  2. Indicative Ambient Temperature Range. Refer to Recommended Operating Conditions for complete information about the operating temperature range.