Introduction

The Microchip SAMA7G54 System-On-Module Series is a small double-sided SOM series based on a System-in-Package (SiP) Arm® Cortex®-A7 CPU-based embedded microprocessor running up to 1 GHz.

The SAMA7G54 SOM Series is built on a common set of proven Microchip components to reduce time to market by simplifying hardware design and software development.

The SOM embeds a SAMA7G5 Series SiP microprocessor with a 2-Gbit DDR3L SDRAM, a 4-Gbit NAND Flash memory, a 64-Mbit serial Quad I/O Flash memory and a dedicated Power Management Unit.

The SAMA7G54 SOM Series also limits design rules of the main application board, reducing overall PCB complexity and cost. The SAMA7G54 SOM Series is supported by a free Linux® distribution and bare metal C examples.

Figure . SAMA7G54 SOM Series Overview