15 Product Identification System
To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.
| Architecture: | SAMA7 | = Arm Cortex-A7 CPU |
| Product Group: | G54 | = 427-ball general-purpose microprocessors |
| Memory Type and Size: | D2G | = 2-Gbit DDR3L SDRAM |
| NAND Flash Memory: | N4 | = 4-Gbit NAND Flash memory |
| Ambient Temperature Range(1): | I | = -40°C to +85°C (industrial) |
| Package: | L9B | = System-On-Module package code |
|
Note:
| ||