2.6 Dual CAN Interface

The PIC32CZ CA8x/CA9x Curiosity Ultra development board offers access to two of the CAN interfaces on connectors: J701 and J702.

Table 2-6. CAN3 Interface J701
PinNameCAN Function
1CANLCAN High signal
2GNDGND
3CANHCAN Low signal
Table 2-7. CAN4 Interface J702
PinNameCAN Function
1CANLCAN High signal
2GNDGND
3CANHCAN Low signal