2.1 Board Feature Location

Figure 2-1. PIC32CZ CA8x/CA9x Curiosity Ultra Development Board Layout (Top View)
Table 2-1. PIC32CZ CA8x/CA9x Curiosity Ultra Board Features and Location
NumberDescription of item
12.5 mm Barrel 6.5V-14V Power Input
2USB Type C Host/Device DRD
3USB Micro A/B Host/Device DRD
4User Switch 0
5User Switch 1
6PKOB USB
7CoreSite 20-pin Debug Interface
8Coretex® 10-pin Debug Interface
9Arduino Shield Headers
10External Power Header
11EXT1 Header
12EXT2 Header
13Reset Switch
14X32 Audio Headers
15mikroBUS Headers
16G-bit Ethernet Interface
17Graphics Interface
18CAN Interface Headers
19User LED0/LED1
20Serial EEPROM
21QSPI Flash
22UNO SPI Header
23PIC32CZ
24Tamper Header
Table 2-2. PIC32CZ CA Microchip Total System Solutions (TSS)
TSS ComponentQty (per board)Function
TN2106K1-G1N-Channel MOSFET
MIC24052YJL-TR1SMPS Buck Regulator
MIC5355-G4YMME1Dual Rail LDO
MCP1727T-3302E/MF13.3V LDO
MIC2026-2YM-TR1Power Switch
ATSAME70N21B-ANT1PKOB MCU
24LC256T-I/MS1Serial EEPROM
PIC32CZ8110CA80208-I/8MX or PIC32CZ8110CA90208-I/8MX1Target MCU
AT24MAC402-MAHM-T1Serial EEPROM
SST26VF032BAT-104I/SM1QSPI Flash
KSZ9031MNXIC1G-bit Ethernet PHY
ATA6561-GBQW2CAN Transceiver
DSC6011JI2B-012.00002Oscillator 12.0000 MHz
VMK3-9005-32K76800001XTAL 32.768 kHz
DSC1001DI5-025.0000 (1)1Oscillator 25.0000 MHz
Note:
  1. For designs that are targeting Ethernet compliance testing, a very low jitter solution, such as the Microchip MEMS Oscillator DSC1101DI5-025.0000 is recommended.