2.8 X32 Audio Connectivity

The PIC32CZ CA8x/CA9x Curiosity Ultra development board provides an audio connection through the X32 interface to the two main audio modules in the chip, such as the SSC and the I2S. On this board the SSC interface is considered the main audio interface as shown in the following figure.

There is a 32-pin interface to the board to support the audio codec, DACs, and Bluetooth radios. This interface has two audio supply interfaces: the SSC and the I2S. In addition to this, other control lines and data interfaces are available.

Figure 2-4. SC/I2S Block Diagram
Table 2-9. X32 Audio Interface Pin Description
XC-32 Pin NumberXC-32Pin NameDescriptionPort
1GNDGND–
2GNDGND–
3UART_RXUART RX, MCU receive from DBPC9
4UART_CTSUART Clear to SendPC11
5UART_TXUART TX, transmit from MCU to DBPC8
6UART_RTSUART Request to SendPC10
7I2C_SCLClock line for I2C interfacePC13
8STBY/RST_BStandby/Reset controlPE11
9I2C_SDAData line for I2C interfacePC12
10DMM/I2S_WSAudio Word Select/ Left Right ClockPC0
11I2S0_DINAudio into MCU, out from CODECPC2
12I2S0_SCKAudio clockPC1
13I2S0_DOUTAudio out of MCU, in to CODEC/DACPC3
14I2S0_MCLKReference clock #1PC4
15GNDGND–
16GNDGND–
17NCLegacy hold over–
18VCC_P3V33.3 VDC Power Rail–
19NCLegacy hold over–
20VCC_P5V05.0 VDC Power Rail–
21 (1)I2S1_WSAudio Word Select/ Left Right ClockPA30
22 (2)ID_3Analog-to-Digital Converter to read voltage on the daughter card–
23 (3)I2S1_SCKAudio ClockPE1
24 (4)ADCADC channelPA18
25 (5)I2S1_DINAudio into MCU, out from CODECPE2
26 (6)NC-–
27 (7)I2S1_DOUTAudio out of MCU, into CODEC/DACPE0
28 (8)NC-–
29 (9)I2S1_MCLKReference clock #2PA31
30 (10)NC––
31 (11)GNDGND–
32 (12)GNDGND–