20.6.3 Deadman Timer Clear

Name: DMTCLR
Offset: 0x20
Reset: 0x00
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 STEP2[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – STEP2[7:0] Clear Timer bit

This bit clears the DMT when Write Pattern is set as following:
ValueDescription
00001000 Clears DMTPRECLR.STEP1, DMTCLR.STEP2 and the Dead Man Timer if and only if preceded by the correct loading of Pre-Clear Enable (STEP1) in the correct sequence. The write to the DMTCLR.STEP2 field may be verified by reading DMTCNT and observing the counter being Reset.
all other write patterns The DMTSTAT.BAD2 flag is set to ‘1’, the value in the DMTPRECLR.STEP1 remains unchanged and the new value being written to DMTCLR.STEP2 is captured.
Note: These bits 7:0 are also cleared when a DMT Reset event occurs.