20.6.8 Post Status Configure DMT Interval Status Register

Name: DMTPSINTV
Offset: 0x70
Reset: 0x00
Property: -

Bit 3130292827262524 
 PSINTV[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 PSINTV[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 PSINTV[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 PSINTV[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – PSINTV[31:0] DMT Window Interval Configuration Status bits.

This bit reflects the value of CFGCON2.DMTINTV.