20.5 Register Summary

See the DMT module in the Product Memory Mapping Overview from Related Links for the base address.

OffsetNameBit Pos.76543210
0x00DMTCON7:0        
15:8ON       
23:16        
31:24        

0x04

...

0x0F

Reserved         
0x10DMTPRECLR7:0        
15:8STEP1[7:0]
23:16        
31:24        

0x14

...

0x1F

Reserved         
0x20DMTCLR7:0STEP2[7:0]
15:8        
23:16        
31:24        

0x24

...

0x2F

Reserved         
0x30DMTSTAT7:0BAD1BAD2DMT_EVENT    WINOPN
15:8        
23:16        
31:24        

0x34

...

0x3F

Reserved         
0x40DMTCNT7:0COUNTER[7:0]
15:8COUNTER[15:8]
23:16COUNTER[23:16]
31:24COUNTER[31:24]

0x44

...

0x4F

Reserved         
0x50DMTHOLDREG7:0UPRCNT[7:0]
15:8UPRCNT[15:8]
23:16        
31:24        

0x54

...

0x5F

Reserved         
0x60DMTPSCNT7:0PSCNT[7:0]
15:8PSCNT[15:8]
23:16PSCNT[23:16]
31:24PSCNT[31:24]

0x64

...

0x6F

Reserved         
0x70DMTPSINTV7:0PSINTV[7:0]
15:8PSINTV[15:8]
23:16PSINTV[23:16]
31:24PSINTV[31:24]