20.6.5 Deadman Timer Count

Name: DMTCNT
Offset: 0x40
Reset: 0x00
Property: -

Bit 3130292827262524 
 COUNTER[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 COUNTER[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 COUNTER[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 COUNTER[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – COUNTER[31:0] Read Current Contents of DMT Counter

This bit reads the available contents of DMT counter.