25.6.8.3 Backup Registers

The RTC includes one Backup register (BKUP0). This register maintains its content in the Deep Sleep mode. It is used to store user-defined values.

Use General Purpose registers (GPn) if the stored user-defined data are more than what the Backup register can hold.