16.10 Device Identification
Device identification relies on the ARM CoreSight component identification scheme, which allows identifying the chip as a Microchip device implementing a DSU. The DSU contains identification registers to differentiate the device.