16.2 Features
- CPU Reset Extension
- Debugger Probe Detection (Cold- and Hot-Plugging)
- Chip-Erase Command and Status
- 32-Bit Cyclic Redundancy Check (CRC32) of any Memory Accessible Through the Bus Matrix
- ARM CoreSight Compliant Device Identification
- Two Debug Communications Channels with DMA Connection
- Debug Access Port Security Filter