38.7.6 Interrupt Flag Status and Clear

Name: INTFLAG
Offset: 0x06
Reset: 0x00
Property: –

Bit 76543210 
    WIN0  COMP1COMP0 
Access R/WR/WR/W 
Reset 000 

Bit 4 – WIN0 Window 0

This flag is set according to the Window 0 Interrupt Selection bit group in the WINCTRL register (WINCTRL.WINTSELx) and generates an interrupt if INTENCLR/SET.WINx is also ‘1’.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit clears the Window 0 interrupt flag.

Bits 0, 1 – COMPx Comparator x

Reading this bit returns the status of the Comparator x interrupt flag. If comparator x is not implemented, COMPx always reads as ‘0’.

This flag is set according to the Interrupt Selection bit group in the Comparator x Control register (COMPCTRLx.INTSEL) and generates an interrupt if INTENCLR/SET.COMPx is also ‘1’.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit clears the Comparator x interrupt flag.