38.7.7 Status A

Name: STATUSA
Offset: 0x07
Reset: 0x00
Property: -

Bit 76543210 
   WSTATE0[1:0]  STATE1STATE0 
Access RRRR 
Reset 0000 

Bits 5:4 – WSTATE0[1:0] Window 0 Current State

These bits show the current state of the signal if the Window 0 mode is enabled.

These values may change during start-up and measurement cycles. When polling for sample completion, use both the STATUSB.READYx bits to signal completion.

Note: STATUSA_WSTATE must be read only after related STATUSB.ready are rised.
ValueNameDescription
0x0ABOVESignal is above window
0x1INSIDESignal is inside window
0x2BELOWSignal is below window
0x3—Reserved

Bits 0, 1 – STATEx Comparator x Current State

This bit shows the current state of the output signal from COMPx. STATEx is valid only when the STATUSB.READYx bit is one.