25.12.9 Frequency Correction
Note: This register is write-synchronized: SYNCBUSY.FREQCORR must be checked to ensure
the FREQCORR register synchronization is complete.
| Name: | FREQCORR |
| Offset: | 0x14 |
| Reset: | 0x00 |
| Property: | Write-Synchronized |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SIGN | VALUE[6:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 7 – SIGN Correction Sign
| Value | Description |
|---|---|
| 0 | The correction value is positive, in other words, frequency is decreased. |
| 1 | The correction value is negative, in other words, frequency is increased. |
Bits 6:0 – VALUE[6:0] Correction Value
| Value | Description |
|---|---|
| 0 | Correction is disabled and the RTC frequency is unchanged. |
| 1 - 127 | The RTC frequency is adjusted according to the value. |