25.12.6 Interrupt Flag Status and Clear in Clock/Calendar mode (CTRLA.MODE=2)

Name: INTFLAG
Offset: 0x0C
Reset: 0x0000
Property: -

Bit 15141312111098 
 OVFTAMPER  ALARMn[3:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
 PER7PER6PER5PER4PER3PER2PER1PER0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 15 – OVF Overflow

This flag is cleared by writing a ‘1’ to the flag.

This flag is set on the next CLK_RTC_CNT cycle after an overflow condition occurs, and an interrupt request is generated if INTENCLR/SET.OVF is ‘1’ .

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit clears the Overflow interrupt flag.

Bit 14 – TAMPER TAMPER

This flag is set after a tamper condition occurs, and an interrupt request is generated if INTENCLR.TAMPER/ INTENSET.TAMPER is ‘1’.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit clears the Tamper Interrupt flag.

Bits 11:8 – ALARMn[3:0] Alarm n [n = 3..0]

This flag is cleared by writing a ‘1’ to the flag.

This flag is set on the next CLK_RTC_CNT cycle after an overflow condition occurs, and an interrupt request is generated if INTENCLR/SET.ALARMn is ‘1’.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit clears the Alarm n interrupt flag.

Bits 10:8 – ALARMn[2:0] Alarm n [n = 2..0]

This flag is cleared by writing a ‘1’ to the flag.

This flag is set on the next CLK_RTC_CNT cycle after an overflow condition occurs, and an interrupt request is generated if INTENCLR/SET.ALARMn is ‘1’.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit clears the Alarm n interrupt flag.

Bits 8, 9 – ALARMn Alarm n [n = 1..0]

This flag is cleared by writing a ‘1’ to the flag.

This flag is set on the next CLK_RTC_CNT cycle after an overflow condition occurs, and an interrupt request is generated if INTENCLR/SET.ALARMn is ‘1’.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit clears the Alarm n interrupt flag.

Bit 8 – ALARM0 Alarm 0

This flag is cleared by writing a ‘1’ to the flag.

This flag is set on the next CLK_RTC_CNT cycle after an overflow condition occurs, and an interrupt request is generated if INTENCLR/SET.ALARM0 is ‘1’.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit clears the Alarm 0 interrupt flag.

Bits 0, 1, 2, 3, 4, 5, 6, 7 – PERn Periodic Interval n [n = 7..0]

This flag is cleared by writing a ‘1’ to the flag.

This flag is set on the 0-to-1 transition of prescaler bit [n+2], and an interrupt request is generated if INTENCLR/SET.PERx is ‘1’.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit clears the Periodic Interval n interrupt flag.